text.skipToContent text.skipToNavigation

MK1250WH - Discontinued

by Bell 

Catalog ID: MK1250WH

DISCONTINUED - 1-Gang Weatherproof Flip Cover Kit, Includes Duplex, Box, and Cover, White

  • Rugged die-cast construction with state-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Patented Quick-Fit keyhole mounting system allows cover installation under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 12-in-1 custom device configurations, includes Duplex adapter
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Complete weatherproof installation - no need to purchase separate components
  • Lockable tab and spring hinge closure
  • Horizontal or vertical mount

Product Details

General

Color White
Construction Metallic
Cover Included Yes
Cover Type Flip/Snap
Material Aluminum
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 092326112192
Weather Resistant Yes

Dimensions

Actual Depth 3.25 in
Height 8.5 in
Weight 1.2 lb
Width 7 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Clamshell
Pallet Quantity 432
Standard Package 4

Resources/Downloads