text.skipToContent text.skipToNavigation

MX1050W

by Bell 

Catalog ID: MX1050W

1-Gang Flip Weatherproof Cover, Vertical/Horizontal, 12-in-1, White

  • Heavy duty die-cast metal construction with premium powder coat
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 12-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
  • Vertical/horizontal device mount

Product Details

General

Color White
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover
UPC 092326110679

Dimensions

Actual Depth 1.17 in
Height 4.84 in
Weight 0.284 lb
Width 2.87 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 20
Packaging Type Shrink
Pallet Quantity 3000
Standard Package 20

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions