text.skipToContent text.skipToNavigation

PTC100WH

by Bell 

Catalog ID: PTC100WH

1-Gang Weatherproof Cover, Plastic, Toggle, White

  • Durable high-impact polycarbonate construction
  • Patented horseshoe adapter ensures a snug fit for small and large head switches
  • Attached gasket and mounting hardware included
  • Vertical mount

Product Details

General

Color White
Construction Nonmetallic
Cover Type Toggle
Material Nonmetallic
Mounting Method Vertical
Number of Gang(s) 1-Gang
Type Cover
UPC 092326130103
Weather Resistant Yes

Dimensions

Actual Depth 1.86 in
Height 4.76 in
Weight 0.179 lb
Width 3 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 3
Packaging Type Shrink
Pallet Quantity 2304
Standard Package 8

Resources/Downloads