text.skipToContent text.skipToNavigation

PTC200GY

by Bell 

Catalog ID: PTC200GY

2-Gang Weatherproof Cover, Plastic, Toggle/Toggle, Gray

  • Durable high-impact polycarbonate construction
  • Patented horseshoe adapter ensures a snug fit for small and large head switches
  • Attached gasket and mounting hardware included
  • Vertical mount

Product Details

General

Color Gray
Construction Nonmetallic
Cover Type Toggle
Material Nonmetallic
Number of Gang(s) 2-Gang
Type Cover
UPC 092326130110
Weather Resistant Yes

Dimensions

Actual Depth 2 in
Height 4.75 in
Weight 0.338 lb
Width 4.88 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 3
Packaging Type Shrink
Pallet Quantity 1260
Standard Package 4

Resources/Downloads