text.skipToContent text.skipToNavigation

Round Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Gray

By Bell 

Catalog ID: 5363-0

By Bell
Round Weatherproof Extension Adapter, Four 1/2 in. Threaded Outlets, Gray
  • Reinforced connector outlets.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Rugged die cast constructions.
  • Four closure plugs included.
  • Hubs accept all threaded fittings and threaded conduit.
  • Multi-lingual instructions in each package.
  • Includes gasket and mounting hardware.
  • Rugged die cast aluminum construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance
  • Reinforced connector outlets
  • Four 1/2 in. closure plugs, installation hardware, and gasket included
  • 16.3 cu. in. capacity, 4-1/2 in. outlets

Buy from a Partner

Product Details

General

Color Gray
Construction Metallic
EU RoHs Exemption 6b
Material Aluminum
Number Of Outlets 4
Type Extension/Adapter
UPC 050169536308

Dimensions

Actual Depth 1.625 in
Cubic Capacity 16.3 cu.in
Depth 1.5 in
Height 4.203 in
Weight 0.58 lb
Width 4.203 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating NEMA 3R

Logistics

Carton Quantity 16
Packaging Type Shrink
Pallet Quantity 1440
Standard Package 16

Resources and Downloads