5893-8
5893-8

4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads

Brand:

Bell

Catalog ID:

5893-8

4-Tier Incandescent Metallic Garden Light, 1/2 in. NPT and 18 in. leads

  • Rugged die cast construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch-resistance
  • Accepts 60 watt maximum lamps
  • Includes screw-in clear glass globe, wire connectors, gasket, and multi-lingual instructions

Product details

General

Color
Green
Dusk to Dawn
No
EU RoHS Indicator
Yes
Fixture Type
Landscape
Glass/Lens Type
Clear
Light Source
Incandescent
Lighting Kit
Yes
Material
Metallic
Mounting Type
Ground
Number of Housings Included
1
Type
Lighting
UPC
050169589380
Waterproof
Yes
Weather Resistant
Yes

Dimensions

Dimensions
5.125 in x 5.625 in x 8.813 in
Height
8.813 in
Length
5.125 in
Weight
3.48 lb
Width
5.625 in

Electrical Ratings

Lamp Wattage
60 W
Primary Voltage
120 V
Wattage Range
0-60 W

Certifications And Compliance

Certified Listed
cULus Listed
ENERGY STAR Certified
No

Logistics

Carton Quantity
2
Packaging Type
Box
Pallet Quantity
310
Standard Package
2

Resources and downloads