Weatherproof Ground Stake

Brand:

Bell

Catalog ID:

SG100S

Weatherproof Ground Stake

Product details

General

Accessory Type
Weatherproof box/cover
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Portable
Material
Die Cast Aluminum
Type
Ground Spike
UPC
092326110976

Dimensions

Dimensions
0.79 in x 0.79 in x 9.59 in
Height
9.59 in
Length
0.79 in
Weight
0.119 lb
Width
0.79 in

Logistics

Carton Quantity
12
Pallet Quantity
2880
Standard Package
12

Resources and downloads