text.skipToContent text.skipToNavigation

SG100S

By Bell 

Collection Name: 

Catalog ID: SG100S

By Bell
Collection Name: 
Catalog ID:  SG100S
Weatherproof Ground Stake

Product Details

General

Accessory Type Weatherproof box/cover
Color Gray
Fixture Type Portable
Material Die Cast Aluminum
Type Ground Spike
UPC 092326110976

Dimensions

Dimensions 0.79 in x 0.79 in x 9.59 in
Height 9.59 in
Length 0.79 in
Weight 0.119 lb
Width 0.79 in

Logistics

Carton Quantity 12
Pallet Quantity 2880
Standard Package 12

Resources and Downloads

Specifications

Sales Drawings

Terms and Conditions