GS400
GS400

3-Gang Multi-purpose Gasket (2/Pk)

Brand:

Bell

Catalog ID:

GS400

3-Gang Multi-purpose Gasket (2/Pk)

  • Compatible with BELL 3-Gang weatherproof boxes
  • Can be cut to accommodate BELL 1-Gang or 2-Gang weatherproof boxes

Product details

General

Accessory Type
Weatherproof box/cover
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Foam
Number of Gang(s)
3-Gang
Type
Gasket
UPC
092326113168
Weather Resistant
Yes

Dimensions

Dimensions
0.14 in x 6.64 in x 4.78 in
Height
4.78 in
Length
0.14 in
Weight
0.05 lb
Width
6.64 in

Logistics

Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
4320
Standard Package
10

Resources and downloads