text.skipToContent text.skipToNavigation

5193-7

by Bell 

Catalog ID: 5193-7

Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, Bronze, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Three hole covers supplied with two closure plugs

Product Details

General

Color Bronze
Construction Metallic
Cover Type Lampholder/Cluster
Material Die Cast Aluminum
Number Of Outlets 1
Type Cover
UPC 050169519370

Dimensions

Actual Depth 1.094 in
Height 4.125 in
Weight 0.36 lb
Width 4.125 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514A
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Carded
Pallet Quantity 768 EA
Standard Package 6

Resources/Downloads