5197-1
5197-1

Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

OR

Brand:

Bell

Catalog ID:

5197-1

Round Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White

Product details

General

Color
  • White
Construction
Metallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Yes
Material
Die Cast Aluminum
Number Of Outlets
3
Type
  • Cover
  • Cover
UPC
050169519714

Dimensions

Actual Depth
1.094 in
Height
4.125 in
Weight
0.198 lb
Width
4.125 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R

Logistics

Carton Quantity
20
Packaging Type
Shrink
Pallet Quantity
3600
Standard Package
20