text.skipToContent text.skipToNavigation

5876-6

by Bell 

Catalog ID: 5876-6

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Architectural Lampholders, Box, and Cover, White

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Premium powder coat finish provides maximum weatherability and scratch resistance
  • Rugged die cast construction
  • Extra long wire leads
  • Porcelain sockets
  • Locking swivel knuckle

Product Details

General

Adjustable Detection Sensitivity No
Color White
Construction Metallic
Dusk to Dawn No
Fixture Type Architectural;Flood;Swivel
Glass/Lens Type No Glass/Lens
Light Source
  • Incandescent
  • PAR 38
Number Of Outlets 3
Type
  • Box
  • Cover
  • Lighting
UPC 050169587669
Weather Resistant Yes

Dimensions

Dimensions 3.336 in x 10 in x 4.594 in
Height 4.594 in
Length 3.336 in
Weight 2.75 lb
Width 10 in

Certifications and Compliance

Certified Listed UL Listed
ENERGY STAR Certified No

Logistics

Carton Quantity 4
Packaging Type Carded
Pallet Quantity 192
Standard Package 4

Resources/Downloads

Specifications

Terms and Conditions