text.skipToContent text.skipToNavigation

LL1000Z - Discontinued - Suggested Sub LL1200Z

By Bell 

Catalog ID: LL1000Z

By Bell
DISCONTINUED - LED Swivel Floodlights 1000 Lumen 13W LED
  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Multi-directional swivel joint
  • Tempered glass lens
  • Long life: 50,000 hours
  • Innovative no-tool easy mount
  • 120V, 60 Hz

Product Details

General

Color Bronze
Color Temperature 3000 K
Color Temperature Description Warm White
Construction Metallic
Fixture Type Architectural;Flood;Swivel
Light Output 997 lm
Light Source LED
Lumens 0-2000 Lumens
Type Lighting
UPC 050169917572
Weather Resistant Yes

Dimensions

Dimensions 4.25 in x 3.875 in x 4.5 in
Height 4.5 in
Length 4.25 in
Weight 0.998 lb
Width 3.875 in

Electrical Ratings

Lumens Per Watt 73.7
Voltage Rating 120 V
Wattage 13.3 W

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Clear Box
Pallet Quantity 1536

Resources and Downloads

Specifications

Sales Drawings

Videos

BELL: LL1000 LED Swivel Floodlight

Terms and Conditions