Brand: Bell
Catalog ID: PE100
Catalog Number
PE100
Color
Black
EU RoHS Indicator
No
Fixture Type
Architectural; Flood
Material
Plastic
Type
Photocell
UPC
092326111850
Weather Resistant
Yes
Depth
1.65
Height
2.06 in
Weight
0.108 lb
Width
1.13 in
Voltage Rating
120 V
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Weather Resistant
Yes
Carton Quantity
10
Packaging Type
Polybag
Pallet Quantity
7200
Standard Package
20