text.skipToContent text.skipToNavigation

Videos


Outdoor Ceiling Fan Box

 

The Bell Outdoor Ceiling Fan Box provides secure mounting and weatherproof wiring junction for outdoor-rated fans or luminaires. The 4” round box is constructed of heavy-duty PVC with an integrated galvanized steel support bracket, which supports fans up to 70lbs or luminaires up to 150lbs.  The optional rain collar provides a weatherproof seal for fan canopies. It is UL, NEC and NEMA 3R compliant.

 

Product Detail Page

Look Up Your Agent