1332
* Representative image
1332

3/4 in. Rigid/IMC 1-Hole Push-On Strap

Brand:

Raco

Catalog ID:

1333

3/4 in. Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
Rigid/IMC
Connector Type
Push-On
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps/Clampbacks
Material
Steel
UPC
050169013335

Dimensions

Dimensions
2.17 in x 0.76 in x 1.148 in
Height
1.148 in
Length
2.17 in
Trade Size
3/4 in
Weight
0.053 lb
Width
0.76 in

Logistics

Carton Quantity
500
Minimum Pack Quantity
100
Pallet Quantity
25000

Resources and downloads