Discontinued

5094-0 - Discontinued Suggested Sub MX1250S

Brand:

Bell

Catalog ID:

5094-0

DISCONTINUED - 1-Gang Horizontal Weatherproof Cover, Duplex, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product details

General

Application
For use whenever weatherproof protection is required for an outdoor receptacle.
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
Material
Aluminum
Mounting Method
Horizontal; Box Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169509401
Weather Resistant
Yes

Dimensions

Actual Depth
1 in
Height
2.813 in
Weight
0.233 lb
Width
4.563 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
24
Packaging Type
Shrink
Pallet Quantity
3600
Standard Package
24