ML450G
ML450G
play
TAYMAC: ML Series Expandable In-Use Covers
ML450G_cord
16in1_Configs

1-Gang Weatherproof In-Use Cover, Expandable, Gray

OR

Brand:

TayMac

Catalog ID:

ML450G

1-Gang Weatherproof In-Use Cover, Expandable, Gray

  • Design expands from 1 in. to 3 in. for in-use needs
  • Ultra rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Vertical or horizontal device mount

Product details

General

Color
Gray
Construction
Nonmetallic
Cover Type
Expandable;In-Use
EU RoHS Indicator
Yes
Material
Polycarbonate
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326111867
Weather Resistant
Yes

Dimensions

Cubic Capacity
73.6866 cu.in
Depth
3 in
Height
6.11 in
Weight
0.41 lb
Width
4.02 in

Certifications And Compliance

Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1890
Standard Package
10

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions

Videos

TAYMAC: ML Series Expandable In-Use Covers