MM2410C
MM2410C
MM2410C_cover_and_plates
55in1_Configs

2-Gang Weatherproof In-Use Cover, 55-in-1, 2-3/4 in. Deep, Clear

OR

Brand:

TayMac

Catalog ID:

MM2410C

2-Gang Weatherproof In-Use Cover, 55-in-1, 2-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product details

General

Color
Clear
Construction
Nonmetallic
Cover Type
In-Use
EU RoHS Indicator
No
Material
Polycarbonate
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Type
Cover
UPC
092326104067

Dimensions

Actual Depth
3.25 in
Cubic Capacity
86.96875 cu.in
Depth
2.75 in
Height
5.75 in
Weight
0.7 lb
Width
5.5 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
6
Packaging Type
Shrink
Pallet Quantity
576
Standard Package
6