BELL
1-Gang Multi-purpose Gasket, 20 Polybags of 2
Image of 5019-0 1-Gang Multi-purpose Gasket, 20 Polybags of 2
Image of 5019-0 1-Gang Multi-purpose Gasket, 20 Polybags of 2
Image of 5019-0 1-Gang Multi-purpose Gasket, 20 Polybags of 2

1-Gang Multi-purpose Gasket, 20 Polybags of 2

Brand: Bell

Catalog ID: 5019-0

1-Gang Multi-purpose Gasket, 20 Polybags of 2

  • Each gasket has cut outs for a toggle switch, GFCI and round receptacles
  • Withstands temperatures -70 to +80C
  • Made of 1/8 in. thick polyethylene foam
  • 2 per bag

General

Accessory Type

Weatherproof box/cover

Catalog Number

5019-0

Color

Black

EU RoHS Indicator

Material

Foam

Product Family

Box Accessories

Product Type

Weatherproof Boxes & Extensions

Type

Gasket

UPC

050169501900

Dimensions

Cubic Capacity

1.662109375 cu.in

Depth

0.125 in

Height

4.625 in

Package Height

4.625 in

Package Length

0.25 in

Package Weight

0.02 lb

Package Width

2.875 in

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

6480

Standard Package

20