BELL
1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.593 in. Dia., Gray
Image of 5026-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.593 in. Dia., Gray
Image of 5026-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.593 in. Dia., Gray
play
3D View
play
360 View
+5
Image of 5026-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.593 in. Dia., Gray

1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.593 in. Dia., Gray

Brand: Bell

Catalog ID: 5026-0

Collection name: RAYNTITE®

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.593 in. Dia., Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.593 in. diameter
  • Vertical mount

General

Application

Flip

Catalog Number

5026-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Series

RAYNTITE® Series

Sub Brand

Rayntite®

Type

Cover

UPC

050169502600

Dimensions

Actual Depth

1.125 in

Cubic Capacity

16.0875 cu.in

Depth

1.3 in

Height

4.5 in

Package Height

4.5 in

Package Length

1.3 in

Package Weight

0.52 lb

Package Width

2.75 in

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

24

Packaging Type

Shrinkwrap

Pallet Quantity

2160

Standard Package

24