BELL
Image of 5031-0 1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray
Image of 5031-0 1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

OR

Brand:

Bell

Catalog ID:

5031-0

Collection name:

RAYNTITE

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.406 in. Dia., Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product details

General

Application

Flip

Catalog Number

5031-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

RAYNTITE®

Type

Cover

UPC

050169503102

Dimensions

Actual Depth

1.125 in

Height

4.5 in

Weight

0.542 lb

Width

2.75 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12

Packaging Type

Shrink

Pallet Quantity

1680

Standard Package

12