BELL
Image of 5155-6 1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White, Carded
Image of 5155-6 1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White, Carded

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White, Carded

Brand:

Bell

Catalog ID:

5155-6

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White, Carded

Product details

General

Application

Switch Cover

Catalog Number

5155-6

Color

White

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169515563

Dimensions

Actual Depth

0.875 in

Height

4.563 in

Weight

0.2 lb

Width

2.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1080

Standard Package

6