BELL
Image of 5321-0 1-Gang Weatherproof Box, Four 1/2 in. Threaded Outlets, Gray
Image of 5321-0 1-Gang Weatherproof Box, Four 1/2 in. Threaded Outlets, Gray
play
360 View
Image of 5321-0 1-Gang Weatherproof Box, Four 1/2 in. Threaded Outlets, Gray
Image of 5321-0 1-Gang Weatherproof Box, Four 1/2 in. Threaded Outlets, Gray

1-Gang Weatherproof Box, Four 1/2 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5321-0

1-Gang Weatherproof Box, Four 1/2 in. Threaded Outlets, Gray

Product details

General

Catalog Number

5321-0

Color

Gray

Construction

Metallic

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

4

Thread Size

1/2 in

Type

1-Gang

UPC

050169532102

Dimensions

Actual Depth

2.142 in

Cubic Capacity

18.3 cu.in

Depth

2 in

Height

4.559 in

Weight

0.63 lb

Width

2.81 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink Wrapped

Pallet Quantity

2160

Standard Package

20