BELL
Image of 5186-6 1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White, Carded
Image of 5186-6 1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White, Carded
play
360 View

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White, Carded

Brand:

Bell

Catalog ID:

5186-6

1-Gang Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White, Carter

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No closure plugs included

Product details

General

Catalog Number

5186-6

Color

White

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Contact Manufacturer

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

1

Type

Cover

UPC

050169518663

Dimensions

Actual Depth

1.063 in

Height

4.594 in

Weight

0.31 lb

Width

2.844 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

1080

Standard Package

6

Resources and downloads