BELL
1-Gang Weatherproof Cover, Horizontal, GFCI, White, Carded
Image of 5101-6 1-Gang Weatherproof Cover, Horizontal, GFCI, White, Carded
Image of 5101-6 1-Gang Weatherproof Cover, Horizontal, GFCI, White, Carded
play
3D View
play
360 View
Image of 5101-6 1-Gang Weatherproof Cover, Horizontal, GFCI, White, Carded

1-Gang Weatherproof Cover, Horizontal, GFCI, White, Carded

Brand: Bell

Catalog ID: 5101-6

1-Gang Weatherproof Cover, Horizontal, GFCI, White, Carded

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • GFCI
  • Horizontal mount

General

Application

Flip

Catalog Number

5101-6

Color

White

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169510162

Dimensions

Actual Depth

0.75 in

Cubic Capacity

9.62678925 cu.in

Depth

0.75 in

Height

2.813 in

Package Height

2.813 in

Package Length

0.75 in

Package Weight

0.26 lb

Package Width

4.563 in

Width

4.563 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1440

Standard Package

6