




Brand: Bell
Catalog ID: 5146-5
Application
Switch Cover
Catalog Number
5146-5
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Product Family
Metallic Device Covers
Product Type
Weatherproof Covers
Type
Cover
UPC
050169514658
Actual Depth
0.797 in
Cubic Capacity
10.230068043 cu.in
Depth
0.797 in
Height
4.563 in
Package Height
4.563 in
Package Length
0.797 in
Package Weight
0.29 lb
Package Width
2.813 in
Width
2.813 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1440
Standard Package
6