BELL
1-Gang Weatherproof Cover, Vertical, GFCI, White, Carded
Image of 5103-6 1-Gang Weatherproof Cover, Vertical, GFCI, White, Carded
Image of 5103-6 1-Gang Weatherproof Cover, Vertical, GFCI, White, Carded
play
3D View
play
360 View
Image of 5103-6 1-Gang Weatherproof Cover, Vertical, GFCI, White, Carded

1-Gang Weatherproof Cover, Vertical, GFCI, White, Carded

Brand: Bell

Catalog ID: 5103-6

1-Gang Weatherproof Cover, Vertical, GFCI, White, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

General

Application

Flip

Catalog Number

5103-6

Color

White

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169510360

Dimensions

Actual Depth

0.797 in

Cubic Capacity

10.230068043 cu.in

Depth

0.797 in

Height

4.563 in

Package Height

4.563 in

Package Length

0.797 in

Package Weight

0.27 lb

Package Width

2.813 in

Width

2.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1080

Standard Package

6