BELL
2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray
Image of MX2050S 2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray
Image of MX2050S 2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray
play
360 View
Image of MX2050S 2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray
+2
Image of MX2050S 2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray

2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray

Brand: Bell

Catalog ID: MX2050S

2-Gang Flip Weatherproof Cover, Vertical/Horizontal, 2-Device, 25-in-1, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 25-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical mount

General

Application

Flip

Catalog Number

MX2050S

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

092326110716

Dimensions

Actual Depth

1.25 in

Cubic Capacity

28.85975 cu.in

Depth

1.25 in

Height

4.82 in

Package Height

4.76 in

Package Length

1.25 in

Package Weight

0.547 lb

Package Width

4.69 in

Width

4.79 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

1440

Standard Package

8