BELL
Image of PTC521WH
Image of PTC521WH
play
360 View
Image of PTC521WH
Image of PTC521WH

PTC521WH

Brand: Bell

Catalog ID: PTC521WH

2-Gang Weatherproof Cover, Plastic, Toggle/GFCI, White

  • Durable high-impact polycarbonate construction
  • Patented horseshoe adapter ensures a snug fit for small and large head switches
  • Patented Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Attached gasket and mounting hardware included
  • Vertical Mount

General

Application

  • Flip
  • Switch Cover

Catalog Number

PTC521WH

Color

White

Construction

Nonmetallic

Cover Type

Toggle

Material

Nonmetallic

Material Type

Non-metallic

Number of Gang(s)

2-Gang

Product Family

Non-Metallic Blank & Device Covers

Product Type

Weatherproof Boxes & Extensions

Type

Cover

UPC

092326130141

Weather Resistant

Yes

Dimensions

Actual Depth

2 in

Cubic Capacity

48.2144 cu.in

Depth

2.08 in

Height

4.88 in

Package Height

4.88 in

Package Length

2 in

Package Weight

0.35 lb

Package Width

4.75 in

Weight

0.28 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

1260

Standard Package

4