BELL
2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray
Image of 5388-0 2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray
Image of 5388-0 2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray
play
360 View
Image of 5388-0 2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray
+2
Image of 5388-0 2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray

2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5388-0

2-Gang Weatherproof Deep Box, Five 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5388-0

Color

Gray

Construction

Metallic

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Number Of Outlets

5

Product Family

Metallic Two-Gang Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

3/4 in

Type

2-Gang

UPC

050169538807

Dimensions

Actual Depth

2.801 in

Cubic Capacity

36 cu.in

Depth

2.625 in

Height

4.5 in

Package Height

4.5 in

Package Length

2.625 in

Package Weight

1.261 lb

Package Width

4.5 in

Thread Size

3/4 in

Width

4.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

5

Logistics

Carton Quantity

9

Packaging Type

Shrinkwrap

Pallet Quantity

648

Standard Package

9