BELL
3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray
Image of 5093-0 3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray
Image of 5093-0 3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray
play
3D View
play
360 View
+4
Image of 5093-0 3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray

3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray

Brand: Bell

Catalog ID: 5093-0

3-Gang Weatherproof Flip Cover, Horizontal, Box Mount, Three 1.406 in. Dia., Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Three 1.406 in. diameter receptacles
  • Vertical mount

General

Application

Flip

Catalog Number

5093-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169509302

Weather Resistant

Yes

Dimensions

Actual Depth

0.828 in

Cubic Capacity

24.033185208 cu.in

Depth

0.828 in

Height

4.531 in

Package Height

4.531 in

Package Length

0.828 in

Package Weight

0.461 lb

Package Width

6.406 in

Width

6.406 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

1

Packaging Type

Shrinkwrap

Pallet Quantity

294

Standard Package

1