




Brand: Bell
Catalog ID: 5625-1
Adjustable Detection Sensitivity
No
Catalog Number
5625-1
Color
White
Construction
Metallic
Dusk to Dawn
No
EU RoHS Indicator
Fixture Type
Architectural;Flood;Swivel
Glass/Lens Type
No Glass/Lens
Light Source
Material
Die Cast Aluminum
Number Of Outlets
3
Product Family
Lighting Kits & Combos
Product Type
Weatherproof Lighting
Type
Lampholder
UPC
050169562512
Weather Resistant
Yes
Cubic Capacity
174.6869 cu.in
Depth
4.87 in
Detection Range (ft.)
75 ft
Height
4.22 in
Package Height
4.125 in
Package Length
3.336 in
Package Weight
0.854 lb
Package Width
8 in
Range of Motion
110 °
Width
8.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
ENERGY STAR Certified
No
EU RoHS Indicator
Adjustable Detection Sensitivity
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
840
Standard Package
8