BELL
Image of 5606-2G Weatherproof Lampholder, 75-150W Par 38 Lamps, External Gasket, Bronze
Image of 5606-2G Weatherproof Lampholder, 75-150W Par 38 Lamps, External Gasket, Bronze
play
360 View

Weatherproof Lampholder, 75-150W Par 38 Lamps, External Gasket, Bronze

Brand:

Bell

Catalog ID:

5606-2G

Weatherproof Lampholder, 75-150W Par 38 Lamps, External Gasket, Bronze

  • Premium powder coat finish provides maximum weatherability and scratch resistance.
  • Rugged die cast construction.
  • Extra long wire leads.
  • Porcelain sockets.
  • Locking swivel knuckle.
  • Use 75-150W PAR 38 lamps.
  • Outside gasket.
  • 1/2 in. NPT Thread.
  • CFL compatible.

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5606-2G

Color

Bronze

Dusk to Dawn

No

Glass/Lens Type

No Glass/Lens

Light Source

Incandescent

Material

Cast Metal

UPC

050169917152

Weather Resistant

Yes

Dimensions

Dimensions

4.02 in x 2.55 in x 2.55 in

Height

2.55 in

Length

4.02 in

Weight

0.329 lb

Width

2.55 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

2000

Resources and downloads