BELL
Image of LL1200Z LED Swivel Floodlight, 1200 Lumens, Bronze
Image of LL1200Z LED Swivel Floodlight, 1200 Lumens, Bronze
play
360 View
play
BELL: LL800 & LL1200 Outdoor LED Swivel Floodlight
+9
Image of LL1200Z LED Swivel Floodlight, 1200 Lumens, Bronze

LED Swivel Floodlight, 1200 Lumens, Bronze

Brand: Bell

Catalog ID: LL1200Z

LED Swivel Floodlight, 1200 Lumens, Bronze

Attractive and durable floodlight will bring years of enjoyment, safety and convenience for various architectural or landscape lighting needs.

  • 85% less energy consumption compared to incandescent bulb with similar light
  • Uses only 13W
  • 1200 Lumens (equivalent to 75W incandescent) of 3000k warm white light
  • Rugged die-cast aluminum heads
  • 120/277 VAC 50/60 Hz
  • Unique locking swivel joint for easy light adjustment
  • Long life - up to 50,000 hours
  • 6" lead wires
  • Tempered glass lens
  • Tool-free mounting to Bell boxes, covers & cluster covers
  • DLC Listed

General

Catalog Number

LL1200Z

Color

Bronze

Color Temperature

3000 K

Color Temperature Description

Warm White

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

  • LED
  • LED

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

1/2" NPT Threaded

Product Type

Weatherproof Lighting

Type

Lighting

UPC

050169994795

Weather Resistant

Yes

Dimensions

Cubic Capacity

90.43385 cu.in

Depth

6.5 in

Height

3.73 in

Package Height

5.625 in

Package Length

2.25 in

Package Weight

1.013 lb

Package Width

2.25 in

Weight

.800 lb

Width

3.73 in

Electrical Ratings

Frequency Rating

60 Hz

Lumens Per Watt

97.8

Wattage

12.6 W

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

3R

Operational

Color Temperature

3000 K

Color Temperature Description

Warm White

Weather Resistant

Yes

Configuration

Mounting Method

1/2" NPT Threaded

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Packaging Type

Box

Pallet Quantity

480

Standard Package

1