BELL
Image of 5829-7G Outdoor Light Kit with (2) 150W (max) PAR38 Lampholders, Round Box, and Cover, White
Image of 5829-7G Outdoor Light Kit with (2) 150W (max) PAR38 Lampholders, Round Box, and Cover, White
play
360 View

Outdoor Light Kit with (2) 150W (max) PAR38 Lampholders, Round Box, and Cover, White

Brand:

Bell

Catalog ID:

5829-7G

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and External Gasket, Bronz

  • Premium powder coat finish provides maximum weather ability and scratch resistance.
  • Rugged die cast construction.
  • Extra long wire leads.
  • Porcelain sockets.
  • Locking swivel knuckle.
  • Use 75-150W PAR 38 lamps.
  • Outside gasket.
  • 1/2 in. NPT thread.
  • CFL compatible.

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5829-7G

Color

Bronze

Dusk to Dawn

No

Glass/Lens Type

No Glass/Lens

Light Source

Incandescent

Material

Cast Metal

UPC

050169917213

Weather Resistant

Yes

Dimensions

Dimensions

6.254 in x 8.077 in x 5.26 in

Height

5.26 in

Length

6.254 in

Weight

1.359 lb

Width

8.077 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

576

Resources and downloads