MY LISTS
BELL
Image of 5029-0 1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray

1-Gang, RAYNTITE® Series, Weatherproof Cover, Vertical, 1.710 in. Dia., Gray

OR

Brand: Bell

Catalog ID: 5029-0

Collection name: RAYNTITE

1-Gang RAYNTITE® Weatherproof Cover, Vertical, 1.710 in. Dia., Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Installation hardware, gasket, and multilingual instructions are included
  • 20 Amp, 1.710 in. diameter
  • Vertical Mount

General

Application

Flip

Catalog Number

5029-0

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Series

RAYNTITE® Series

Sub Brand

Rayntite®

Type

Cover

UPC

050169502907

Dimensions

Actual Depth

1.125 in

Height

4.5 in

Weight

0.536 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

12

Packaging Type

Shrink

Pallet Quantity

1440

Standard Package

12