



Brand: Bell
Catalog ID: 5820-8
Catalog Number
5820-8
Color
Green
Construction
Metallic
Dusk to Dawn
No
Fixture Type
Architectural;Swivel
Glass/Lens Type
Frosted
Light Source
Lighting Kit
No
Mounting Type
Number of Housings Included
1
Product Family
Spike & Garden Lights
Product Type
Weatherproof Lighting
Type
Lampholder
UPC
050169582084
Weather Resistant
Yes
Cubic Capacity
347.875 cu.in
Depth
11.5 in
Height
5.5 in
Weight
2.385 lb
Width
5.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
CSA Certified
ENERGY STAR Certified
No
Adjustable Lamp Head
Yes
Weather Resistant
Yes
Number of Housings Included
1
Carton Quantity
2
Packaging Type
Boxed
Pallet Quantity
168
Standard Package
2