BELL
Image of 5883-6 Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, White
Image of 5883-6 Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, White

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, White

Brand:

Bell

Catalog ID:

5883-6

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, White

Product details

General

Catalog Number

5883-6

Color

White

Construction

Metallic

Cover Included

Yes

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Toggle Switch

No

Type

  • Box
  • Cover
  • Lighting
  • Photocell

UPC

050169588369

Weather Resistant

Yes

Dimensions

Dimensions

2.125 in x 2.75 in x 10.938 in

Height

10.938 in

Length

2.125 in

Weight

1.823 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

448

Standard Package

4