



Brand: Bell
Catalog ID: 5621-7
Catalog Number
5621-7
Color
Bronze
Construction
Metallic
Fixture Type
Architectural;Flood;Swivel
Light Source
Number Of Outlets
3
Product Family
Lighting Kits & Combos
Product Type
Weatherproof Lighting
Type
Lampholder
UPC
050169995570
Cubic Capacity
206.71875 cu.in
Depth
4.5 in
Height
4.59375 in
Weight
0.83 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Carded
Pallet Quantity
476
Standard Package
4