BELL
Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze, Carded
Image of 5361-7 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze, Carded
Image of 5361-7 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze, Carded
play
360 View
Image of 5361-7 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze, Carded

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze, Carded

Brand: Bell

Catalog ID: 5361-7

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze, Carded

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Includes Four 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5361-7

Color

Bronze

Construction

Metallic

Material

Aluminum

Material Type

Metallic

Number Of Outlets

5

Product Family

Metallic Round Splice Boxes & Extensions

Product Type

Weatherproof Boxes & Extensions

Thread Size

1/2 in

Type

Round/Splice Box

UPC

050169536179

Dimensions

Actual Depth

1.625 in

Cubic Capacity

16 cu.in

Depth

1.625 in

Height

5.53 in

Package Height

5.25 in

Package Length

1.625 in

Package Weight

0.62 lb

Package Width

4.203 in

Thread Size

1/2 in

Width

4.16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Configuration

Number Of Outlets

5

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

768

Standard Package

6