BELL
Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze
Image of 5361-2 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze
Image of 5361-2 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze
play
360 View
Image of 5361-2 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze
+2
Image of 5361-2 Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze

Brand: Bell

Catalog ID: 5361-2

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Bronze

Bell Weatherproof Round Splice boxes are designed for use as a weatherproof junction box. Bell boxes are for use in branch circuit wiring in wet, damp, or dry locations. Bell Round boxes are compatible with Bell round cluster covers and round lampholder combinations.

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Includes Four 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5361-2

Color

Bronze

Construction

Metallic

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Number Of Outlets

5

Product Family

Metallic Round Splice Boxes & Extensions

Product Type

Weatherproof Boxes & Extensions

Thread Size

1/2 in

Type

Round/Splice Box

UPC

050169536124

Dimensions

Actual Depth

1.625 in

Cubic Capacity

16 cu.in

Depth

1.625 in

Height

5.53 in

Package Height

5.25 in

Package Length

1.625 in

Package Weight

0.573 lb

Package Width

4.203 in

Thread Size

1/2 in

Width

4.16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Nema Rating

NEMA 3R

Configuration

Number Of Outlets

5

Logistics

Carton Quantity

16

Packaging Type

Shrinkwrap

Pallet Quantity

1728

Standard Package

16