BELL
Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White
Image of 5193-1 Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White
Image of 5193-1 Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White
play
360 View
Image of 5193-1 Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White
+2
Image of 5193-1 Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White

Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White

Brand: Bell

Catalog ID: 5193-1

Round Weatherproof Cluster Cover, One 1/2 in. Threaded Outlets, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Three hole covers supplied with two closure plugs
  • No closure plugs included
  • NEMA 3R rated

General

Catalog Number

5193-1

Color

White

Construction

Metallic

Cover Type

Lampholder/Cluster

EU RoHS Indicator

Material

Die Cast Aluminum

Number Of Outlets

1

Product Family

Metallic Cluster Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169519318

Dimensions

Actual Depth

1.094 in

Cubic Capacity

20.03445 cu.in

Depth

1.125 in

Height

4.22 in

Package Height

4.125 in

Package Length

1.094 in

Package Weight

0.15 lb

Package Width

4.125 in

Width

4.22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Configuration

Number Of Outlets

1

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

3000

Standard Package

20