BELL
Image of TC111SB undefined
Image of TC111SB undefined
Image of TC111SB undefined
Image of TC111SB undefined
New

TC111SB

Brand: Bell

Catalog ID: TC111SB

1-Gang Weatherproof Swith Cover, Single Pole 125V, 15A Toggle Switch Included, Gray

Enhance the functionality and safety of your outdoor areas with the durable BELL weatherproof toggle switch cover kit. Crafted from heavy-duty die-cast metal, this cover is designed to shield your electrical switch from harsh weather, ensuring safe and reliable operation across various outdoor settings. The kit includes a 15A switch and offers easy installation, providing weatherproof access to power controls. Finished with a scratch-resistant gray powder coating, it delivers years of protection against rain, dust, and debris. Ideal for both residential and commercial use, this weatherproof toggle switch cover kit is a crucial upgrade for ensuring the accessibility and safety of your outdoor electrical systems.

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied 125V, 15A switch - no need to purchase separate components
  • Includes gasket and mounting hardware

General

Application

Switch Cover

Catalog Number

TC111SB

Color

Gray

Construction

Metallic

Cover Type

Toggle

EU RoHS Indicator

Installation Type

Kits

Material

Die-cast aluminum

Material Type

Metallic

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Product Family

Metallic Toggle Switch Covers

Product Type

Weatherproof Lighting

Type

Cover

UPC

092326111027

Weather Resistant

Yes

Dimensions

Actual Depth

1.61 in

Cubic Capacity

30.646512 cu.in

Depth

2.14 in

Height

4.68 in

Package Height

4.75 in

Package Length

1.61 in

Package Weight

0.367 lb

Package Width

4.57 in

Width

3.06 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

NEC

Compliant

Nema Rating

3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional, Device Mount

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

6

Packaging Type

Clamshell

Pallet Quantity

1080