BELL
Image of 5269-10 Weatherproof Closure Plugs, 1/2 in. NPT, Bronze, Bulk
Image of 5269-10 Weatherproof Closure Plugs, 1/2 in. NPT, Bronze, Bulk

Weatherproof Closure Plugs, 1/2 in. NPT, Bronze, Bulk

Brand:

Bell

Catalog ID:

5269-10

Weatherproof Closure Plugs, 1/2 in. NPT, Bronze, Bulk

  • Nonmetallic construction
  • 1/2 in. NPT thread
  • Bulk standard package of 1,000

Product details

General

Catalog Number

5269-10

Color

Bronze

Construction

Nonmetallic

EU RoHS Indicator

Contact Manufacturer

Type

Closure Plugs

UPC

050169999509

Dimensions

Dimensions

0.313 in x 0.813 in x 0.813 in

Height

0.813 in

Length

0.313 in

Weight

0.003 lb

Width

0.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4500

Minimum Pack Quantity

4500

Pallet Quantity

54000

Standard Package

1000