


Brand: Bell
Catalog ID: 5606-7
Catalog Number
5606-7
Color
Bronze
Construction
Metallic
Fixture Type
Architectural;Flood;Swivel
Light Source
Material
Die Cast Aluminum
Product Family
Lampholders
Product Type
Weatherproof Lighting
Type
Lampholder
UPC
050169560679
Cubic Capacity
20.9475 cu.in
Depth
4.75 in
Height
2.1 in
Package Height
2.094 in
Package Length
5 in
Package Weight
0.5 lb
Package Width
2.094 in
Weight
0.32 lb
Width
2.1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 1598
Carton Quantity
6
Packaging Type
Blistercard
Pallet Quantity
1080
Standard Package
6