BELL
Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded
Image of 5606-5 Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded
Image of 5606-5 Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded
play
3D View
play
360 View
Image of 5606-5 Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded

Brand: Bell

Catalog ID: 5606-5

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray, Carded

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Extra long wire leads for easy hook-up.
  • Porcelain socket.
  • Inside Gasket.
  • Multi-lingual instructions in each package.
  • 1/2 in. locknut.

General

Catalog Number

5606-5

Color

Gray

Construction

Metallic

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38
  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Product Family

Lampholders

Product Type

Weatherproof Lighting

Type

Lampholder

UPC

050169560655

Dimensions

Cubic Capacity

20.9475 cu.in

Depth

4.75 in

Height

2.1 in

Package Height

2.094 in

Package Length

5 in

Package Weight

0.5 lb

Package Width

2.094 in

Weight

0.32 lb

Width

2.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 1598

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1224

Standard Package

6