MY LISTS
BELL
Image of LLS1000W Weatherproof Metal LED Floodlight, Gray
New

Weatherproof Metal LED Floodlight, Gray

Brand: Bell

Catalog ID: LLS1000W

LED Adjustable Floodlight, 120/277V, 3000K, 1000 Lumens 12W, White

Enhance your outdoor area with the BELL LED Floodlight in crisp white, ideal for both residential and commercial settings. This 12-watt LED light delivers a bright 1000 lumens output with a warm 3000K color temperature, ensuring efficient and ample illumination. Its durable construction withstands harsh weather, while the 1/2 inch threaded mounting and tool-free light aiming allow for easy installation and adjustment.The clean white finish complements various outdoor decors, perfect for lighting pathways, gardens, or architectural features. Improve safety and create an inviting atmosphere with this energy-efficient and stylish BELL LED Floodlight, enhancing visibility and adding a modern touch to your outdoor spaces.

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Convenient tool-free angle adjustment
  • 1000 Lumen
  • 3000K Warm White
  • Energy Efficient 12W