BELL
Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)
Image of PCP47550WH Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)
Image of PCP47550WH Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)
Image of PCP47550WH Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)

Weatherproof Nonmetallic Closure Plug Assortment, Two 1/2 and Two 3/4 in., White (4/Bag)

Brand: Bell

Catalog ID: PCP47550WH

Weatherproof Nonmetallic Closure Plug Assortment, (2) 1/2 in. and (2) 3/4 in., White (4/Bag)

  • For use with weatherproof boxes, extension
  • UV-resistant plastic closure plugs are non-conductive, more resistant to corrosion than metal and made of solid molded in coloradapters, cluster covers and round splice boxes to seal off unused outlets

General

Accessory Type

Weatherproof box/cover

Catalog Number

PCP47550WH

Color

White

Construction

Nonmetallic

Material

Nonmetallic

Product Family

Non-Metallic Box Accessories

Product Type

Weatherproof Boxes & Extensions

Type

Closure Plugs

UPC

092326130301

Weather Resistant

Yes

Dimensions

Cubic Capacity

0.28917 cu.in

Depth

0.35 in

Height

0.81 in

Package Height

5 in

Package Length

0.35 in

Package Weight

0.03 lb

Package Width

4 in

Width

1.02 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

30

Packaging Type

Shrinkwrap

Pallet Quantity

12240

Standard Package

30