Electrical Boxes & Lighting for Harsh Environments
Alongside our selection of boxes, we provide a variety of flat, blank, and toggle/device covers specifically designed for harsh environments. Completing our robust non-metallic weatherproof offerings are our durable lamp holders and accessories.
Toggle & Device Covers
Our flat covers, designed for harsh environments, include patented Knock-Out technology for tailored fittings and a Quick-Fit keyhole mounting system for installation in under a minute. The MM110 line offers 16-IN-1 configurations, while the MM1410 line provides 55-IN-1 configurations to meet diverse installation requirements. Additionally, our blank covers are UL Listed, NEC® compliant, and NEMA 3R rated for optimal safety and durability. The PTC521 line features 8-IN-1 configurations, catering to specific electrical needs in challenging conditions.
Lamp Holders & Accessories
Completing our range of non-metallic weatherproof products, our lamp holders and accessories are specifically engineered for harsh environments. Made from high-impact PBT, they can endure extreme conditions and are suitable for various applications. Our multi-direction swivel joint, which requires no tools for mounting, allows for effortless directional adjustments. These lighting products are UL Listed, NEC® compliant, NEMA 3R rated, ensuring they perform excellently and meet rigorous standards.
Featured products
BELL is the name contractors know for weatherproof electrical solutions. The BELL product portfolio includes an expansive offering of weatherproof boxes, covers, and outdoor lighting solutions.